Manufacturer part number: E701
Brand: ECLIPSE MAGNETICS
Price: 1.72 €
Delivery time: Same day
Attraction Froce (Range): Up to 10.0 N
Attraction Force (Specific): 9.81 N
Outer Diameter: 13 mm
Height: 4.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E701
Part Number
|
---|
E701 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
1.72 € 0.52 € | 1 | Available |
Same day
Stock | 10 | Up to 10.0 | 9.81 | 13 | 4.5 |
Loading...
Shape | Round | Magnet Type (Material) | Ferrite Magnet |
---|
This page is Ferrite Shallow Pot Magnets, part number E701.
You can find the detail information about specifications and dimensions on part number E701.
Configure
Stock
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Outer Diameter(mm)
Height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E700 |
E702 |
E703 |
E704 |
E705 |
E706 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
1.36 € | 1 | Available |
Same day
Stock | 10 | Up to 10.0 | 3.924 | 10 | 4.5 | |
1.92 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 17.658 | 16 | 4.5 | |
2.16 € | 1 | Available |
Same day
Stock | 10 | 20.1 to 30.0 | 29.43 | 20 | 6 | |
2.60 € | 80 | Available | 17 Days | 10 | 30.1 to 40.0 | 39.24 | 25 | 7 | |
2.80 € | 1 | Available |
Same day
Stock | 10 | 70.1 to 80.0 | 78.48 | 32 | 7 | |
3.28 € | 5 | Available | 3 Days | 10 | 100.1 or More | 122.625 | 40 | 8 |