Traffic Barrier Horizontal Type

Traffic Barrier Horizontal Type
  • Volume Discount
In addition to restricting the passage of vehicles, it also ensures pedestrian safety.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
80-A
80-A3
82-A
82-A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size
(mm)
Model JAN code

143.31 €

1 Available 15 Days ø42.7 × t2.3-4549396990268

129.31 €

1 Available 15 Days ø42.7 × t2.3With bar4549396990275

166.04 €

1 Available 15 Days ø60.5 × t2.8-4549396990282

184.87 €

1 Available 15 Days ø60.5 × t2.8With bar4549396990299

Loading...

  1. 1

Basic information

Type Parking, Bicycle Parking Material Steel Finish Yellow baked coating
Width(mm) 700 Specifications Fixed type

Tech Support