Manufacturer part number: MB1G40-50Z
Brand: SMC
Price: 162.26 €
Delivery time: 26 Days
Cylinder (Tube) Inner Diameter: 40 Ø
Stroke: 50 mm
Environment, Applications: High speed / high frequency
Cushion: Air cushion
Specifications: Without magnet
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB1G40-50Z
Part Number
|
---|
MB1G40-50Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Connector type | Stroke adjustment symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.26 € | 1 | 26 Days | 40 | 50 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Head-end flange | None | None | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1.0 | Swinging Receiving Metal | Without bracket |
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Connector type
Stroke adjustment symbol
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Specifications
Port thread type
Rod Tip Metal Fitting
Type of Mount Support
Bellows
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes