Polyurethane wheel (Malfunction-free) (D16)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D16.260
D16.261
D16.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Max. Load / Allowable Load
(kg)

23.48 €

4 2 Days 26085160

19.60 €

4 2 Days 26085160

56.92 €

4 2 Days 400100200

Loading...

  1. 1

Basic information

Wheel Material Urethane Rubber Hole Diameter(mm) 20 Hub Width(mm) 75
Bearing Provided Wheel Material Resin

Tech Support