Automotive Series

Automotive Series

Click on this image to zoom in.

Click on this image to zoom in.

  • K 40.1 BR2 ZR A10 T12 110
  • V 40 BR2 A10 T12 135
  • V 50.1 BR2 A10 T12 135, V 63.1 BR2 A10 T12 135
  • V 50.1 BR2 Z A10 T12 120, V 63.1 BR2 Z A10 T12 120
  • Volume Discount
High-performance clamp with fully enclosed mechanism as a safe protection against process influences (welding splashes etc.).With hand level.

TÜNKERS is the specialist for pneumatic clamps, gripper, cylinder and manual clamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

 

 

Part Number
V 50.1 BR2 A10 T12 135
V 50.1 BR2 Z A10 T12 120
V 63.1 BR2 A10 T12 135
V 63.1 BR2 A11 T12 135
V 63.1 BR2 A12 T12 135
V 63.1 BR2 Z A10 T12 120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHolding Torque max.
(Nm)
Clamping moment at 5 bar
(Nm)
Piston Ø
(mm)
Weight
(Kg)

532.00 €

1 Available 5 Days 10800160503.9

586.00 €

1 Available 5 Days 10800160504

595.00 €

1 Available 5 Days 101500380634.8

610.00 €

1 Available 5 Days 101500380634.8

610.00 €

1 Available 5 Days 101500380634.8

649.00 €

1 Available 5 Days 101500380635.2

Loading...

  1. 1

Tech Support