Nylon Cord

Nylon Cord
  • Volume Discount
■ Materials: Nylon (maximum strength made from chemical fibers)
Excellent water resistance and outstanding strength
Weather resistance is somewhat inferior

(i)Remark

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Nylon Cord: related images

Part Number
03864804
03864805
03864806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length Thickness
(mm)
Type JAN code Special notes

90.13 €

1 Available 10 Days 300 m316-ply cord4984834115504Drum reel / safe working load standard 12 kg

175.83 €

1 Available 10 Days 200 m616-ply cord4984834115603Drum reel / safe working load standard 40 kg

586.92 €

1 Available 10 Days 200 m824-ply cord4984834117300Drum reel / safe working load standard 75 kg

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Chemical Fiber DIY Raw Material Types Ropes
Material Nylon

Tech Support