Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8006-1-T1-RF-190 |
8008-1-T1-RF-130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Dia. D (mm) | Swivel Radius (mm) | Load Category | Swivel Starting Force (daN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.54 € | 1 | 6 Days | 10 | 185 to 205 | 140.01~220.00 | 190 | [Urethane] Urethane | 150 | 160 to 166 | Medium Load | 25.25 | ||
185.91 € | 1 | 6 Days | 10 | 230 to 250 | 80.01~140.00 | 130 | [Urethane] Urethane | 200 | 184 to 196 | Medium Load | 15.18 |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Wheel Characteristics | Abrasion Resistance |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 125 (133) | Mounting Hole Pitch, Short Length Direction W1(mm) | 62 (86) |
Plate Length L(mm) | 159 | Plate Width W(mm) | 113 | Wheel Width B(mm) | 45 |
Application | Distribution/Hand Truck/Pallet / Factory facilities |
Configure
Basic Attributes
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Dia. D(mm)
Swivel Radius(mm)
Swivel Starting Force(daN)
Type
Wheel Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes