Surface Ball Caster (UINMENU120)

Surface Ball Caster UINMENU120
  • Volume Discount

Product Details:

Manufacturer part number: UINMENU120

Brand: MARUKI HARDWARE

Price: 33.92

Delivery time: 7 Days


Technical Data:

Mounting height: 15 mm

Load Range: 80.01 to 140.00 daN

Allowable Load: 98.1 daN

Plate Width: 29 mm

Wheel Diameter: 12 mm


(i)Remark

  • Product picture is a representative image. Please see the product standards for more information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UINMENU120

Part Number
UINMENU120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Plate Width
(mm)
Wheel Diameter
(mm)

33.92 €

8 Available 7 Days 1580.01 to 140.0098.12912

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Wheel Material Steel Wheel Characteristics Not Provided
Application Commercial Facilities Displays

Tech Support