Manufacturer part number: 25A13
Brand: SANKOSEISAKUSHO
Price: 4.98 €
Delivery time: 8 Days
Nominal Number: 25
Number of Teeth: 13 T
Shaft Bore Dia. D: 6 mm
Surface Treatment: Not Provided
Outer diameter: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25A13
Part Number
|
---|
25A13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal Number | Number of Teeth (T) | Shaft Bore Dia. D (mm) | Surface Treatment | Outer diameter (mm) | Tooth width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.98 € | 1 | 8 Days | 10 | 25 | 13 | 6 | Not Provided | 30 | 2.8 |
Loading...
Sprocket Shape | Shape A | Number of Tracks | 1 | Type | Pilot Hole Type |
---|---|---|---|---|---|
Material | Steel | Shaft Type | Standard Pilot Hole | Material (details) | SS400 |
This page is Standard Sprocket, A Type (Flat), part number 25A13.
You can find the detail information about specifications and dimensions on part number 25A13.
Configure
Basic Attributes
Type
Nominal Number
Number of Teeth(T)
Shaft Bore Dia. D(mm)
Surface Treatment
Outer diameter(mm)
Tooth width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100A13 |
100A14 |
100A15 |
25A14 |
25A15 |
25A16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal Number | Number of Teeth (T) | Shaft Bore Dia. D (mm) | Surface Treatment | Outer diameter (mm) | Tooth width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
29.13 € | 1 | 8 Days | 10 | 100 | 13 | 20 | Not Provided | 147 | 17.6 | ||
30.17 € | 1 | 8 Days | 10 | 100 | 14 | 20 | Not Provided | 157 | 17.6 | ||
34.38 € | 1 | 8 Days | 10 | 100 | 15 | 20 | Not Provided | 167 | 17.6 | ||
4.98 € | 1 | 8 Days | 10 | 25 | 14 | 6 | Not Provided | 32 | 2.8 | ||
4.98 € | 1 | 8 Days | 10 | 25 | 15 | 6 | Not Provided | 34 | 2.8 | ||
5.07 € | 1 | 8 Days | 10 | 25 | 16 | 6 | Not Provided | 36 | 2.8 |