Push-Pull Clamp

Push-Pull Clamp
[Features]
· This clamping element is used to press the workpiece or part to be processed against the abutment before fixing it with a jig.
· Female threads on both sides of the plunger can be used to attach material that matches the shape of the workpiece. For example, contact bolts, oscillating pads, prism-shaped materials, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23229.0005
23229.0010
23229.0015
23229.0020
23229.0025
23229.0030
23229.0035
23229.0040
23229.0045
23229.0050
23229.0055
23229.0060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

6.91 €

1 3 Days 10

7.25 €

1 3 Days 10

7.65 €

1 3 Days 10

6.91 €

1 3 Days 10

7.25 €

1 3 Days 10

7.65 €

1 3 Days 10

6.91 €

1 3 Days 10

7.25 €

1 3 Days 10

7.65 €

1 3 Days 10

7.25 €

1 3 Days 10

7.94 €

1 3 Days 10

8.65 €

1 3 Days 10

Loading...

  1. 1

Tech Support