Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
82982 |
82990 |
83006 |
83014 |
83030 |
83055 |
83063 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | DIN 508 | DIN 787: Pcs.xLength | DIN 6379: Pcs.xLength | L x W x H | Slot | |
---|---|---|---|---|---|---|---|---|---|---|
239.42 € | 1 | 5 Days | 10 | 1) | 2x40, 4x63, 4x100 | 4x50, 4x80, 4x200 | 254x188x32 | M10x10 | ||
269.42 € | 1 | 5 Days | 10 | 1) | 2x50, 4x80, 4x125 | 4x63, 4x100, 4x200 | 278x234x36 | M12x12 | ||
270.58 € | 1 | 5 Days | 10 | 4x | 2x50, 4x80 | 4x63, 4x100, 4x125, 4x200 | 278x234x36 | M12x14 | ||
325.38 € | 1 | 5 Days | 10 | 4x | 2x63, 4x100 | 4x63, 4x100, 4x160, 4x250 | 317x239x44 | M14x16 | ||
369.23 € | 1 | 5 Days | 10 | 4x | 2x63, 4x100 | 4x80, 4x125, 4x160, 4x250 | 339x294x48 | M16x18 | ||
560.77 € | 1 | 5 Days | 10 | 4x | 2x80, 4x125 | 4x80, 4x125, 4x200, 4x315 | 358x342x56 | M20x22 | ||
912.69 € | 1 | 5 Days | 10 | 4x | 2x100, 4x160 | 4x100, 4x160, 4x250, 4x400 | 444x409x72 | M24x28 |
Loading...
No. 6334 | 4x | DIN 6330B | 4x | DIN 6319C+G | 4x |
---|---|---|---|---|---|
DIN 6340 | 4x |
Configure
Basic Attributes
DIN 508
DIN 787: Pcs.xLength
DIN 6379: Pcs.xLength
L x W x H
Slot
Type
Filter by standard shipping days
Optional Attributes