68300NI Horizontal toggle clamp plus

68300NI Horizontal toggle clamp plus
  • Volume Discount
Horizontal toggle clamp plus with increased retaining forces, open clamp arm and horizontal base. Stainless steel, polished. Bearings positioned are lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with retainer for the clamping screw at the end of the clamping arm. Supplied complete with stainless clamping screw no. 68301NI. Also suitable for use in the food industry. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
555175
555176
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

85.67 €

1 Available 5 Days 10[M6] M6x501,63,02

127.99 €

1 Available 5 Days 10M10x763,58,04

Loading...

  1. 1

Tech Support