Manufacturer part number: 300-78-M8-OS
Brand: GANTER
Price: 8.12 €
Delivery time: Same day
Lever / Handle length l1: 78 mm
Thread d1 (M): -
Connection thread d1: M 8
Thread length l2: -
Coupling hole d2: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
300-78-M8-OS
Part Number
|
---|
300-78-M8-OS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Connection thread d1 | Thread length l2 | Coupling hole d2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.12 € 4.30 € | 1 | Available |
Same day
Stock | 78 | - | M 8 | - | - | OS | - | - | - | - | - | - | - | - |
Loading...
This page is Adjustable hand levers, Zinc die casting, bushing steel, part number 300-78-M8-OS.
You can find the detail information about specifications and dimensions on part number 300-78-M8-OS.
Configure
Stock
Basic Attributes
Thread d1 (M)
Thread length l2
Coupling hole d2
d3
d4
h1
h2
h3
h4
t
Type
Lever / Handle length l1(mm)
Connection thread d1
Colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
300-108-B12-SR |
300-108-B12-SW |
300-108-B12-SZ |
300-78-M8-RH |
300-78-M8-RS |
300-78-M8-SR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Connection thread d1 | Thread length l2 | Coupling hole d2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | t | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.40 € | 1 | Available |
Same day
Stock | 108 | - | - | - | B 12 | SR | - | - | - | - | - | - | - | - | |
14.40 € | 1 | Available |
Same day
Stock | 108 | - | - | - | B 12 | SW | - | - | - | - | - | - | - | - | |
14.40 € | 1 | Available |
Same day
Stock | 108 | - | - | - | B 12 | SZ | - | - | - | - | - | - | - | - | |
8.12 € | 1 | Available |
Same day
Stock | 78 | - | M 8 | - | - | RH | - | - | - | - | - | - | - | - | |
8.12 € | 1 | Available | 7 Days | 78 | - | M 8 | - | - | RS | - | - | - | - | - | - | - | - | |
8.12 € | 1 | Available |
Same day
Stock | 78 | - | M 8 | - | - | SR | - | - | - | - | - | - | - | - |