Corner hinges / screw bolt / steel / GN 129 / GANTER

Corner hinges / screw bolt / steel / GN 129 / GANTER
  • Promotional pricing
  • Volume Discount
Hinges GN 129 are used for doors which are flush with the frame on the outside. The hinges are normally arranged to the side of the door.
In the two-part design, the door can be unhinged with two identically arranged hinges.
The three-part hinges, which generally cannot be unhinged and are mounted inside, are suitable for doors and flaps which, as anti-tamper precaution, must not be dismountable from the outside.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
129-12-D
129-12-Z
129-16-D
129-16-Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Square s Weight
(kg)

9.58 €

1 Available 7 Days D-consisting of three parts120.060

9.20 €

4.88 €

1 Available Same day

Stock

Z-consisting of two parts120.039

14.16 €

1 Available 7 Days D-consisting of three parts160.135

11.40 €

6.04 €

1 Available Same day

Stock

Z-consisting of two parts160.080

Loading...

  1. 1

Tech Support