Indexing plungers with rest position, Steel / Plastic knob

Indexing plungers with rest position, Steel / Plastic knob
  • Volume Discount
Indexing plungers GN 617.1 with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted.
A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
617.1-5-A
617.1-5-AK
617.1-6-A
617.1-6-AK
617.1-8-A
617.1-8-AK
617.1-10-A
617.1-10-AK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

10.48 €

1 Available 4 Days 5A, without lock nut

10.82 €

1 Available 7 Days 5AK, with lock nut

11.40 €

1 Available 7 Days 6A, without lock nut

11.76 €

1 Available 7 Days 6AK, with lock nut

14.18 €

1 Available 7 Days 8A, without lock nut

14.80 €

1 Available 7 Days 8AK, with lock nut

23.58 €

1 Available 7 Days 10A, without lock nut

24.78 €

1 Available 7 Days 10AK, with lock nut

Loading...

  1. 1

Tech Support