Spring plungers with bolt, Stainless Steel

Spring plungers with bolt, Stainless Steel
  • Promotional pricing
  • Volume Discount
Stainless Steel-Spring plungers GN 616 are used as detents as well as for push-on and push-off applications and ejectors.
The slot on the plunger side is provided for blind hole applications. A special screw driver GN 616.5-... is available (see table).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
616-M4-KN
616-M4-SN
616-M5-KN
616-M5-SN
616-M6-KN
616-M6-SN
616-M8-KN
616-M8-SN
616-M10-KN
616-M10-SN
616-M12-KN
616-M12-SN
616-M16-KN
616-M16-SN
616-M20-SN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type

7.92 €

1 Available 7 Days M 4KN, plastic bolt, with standard spring load

7.92 €

1 Available Same day

Stock

M 4SN, St. Steel bolt, with standard spring load

7.92 €

1 Available 7 Days M 5KN, plastic bolt, with standard spring load

7.92 €

1 Available 7 Days M 5SN, St. Steel bolt, with standard spring load

7.92 €

1 Available 3 Days M 6KN, plastic bolt, with standard spring load

7.92 €

1 Available 7 Days M 6SN, St. Steel bolt, with standard spring load

9.08 €

4.81 €

1 Available Same day

Stock

M 8KN, plastic bolt, with standard spring load

9.06 €

4.80 €

1 Available Same day

Stock

M 8SN, St. Steel bolt, with standard spring load

10.22 €

1 Available 7 Days M 10KN, plastic bolt, with standard spring load

10.22 €

5.42 €

1 Available Same day

Stock

M 10SN, St. Steel bolt, with standard spring load

13.82 €

1 Available 7 Days M 12KN, plastic bolt, with standard spring load

13.90 €

7.37 €

1 Available Same day

Stock

M 12SN, St. Steel bolt, with standard spring load

20.68 €

10.96 €

1 Available Same day

Stock

M 16KN, plastic bolt, with standard spring load

20.68 €

1 Available 4 Days M 16SN, St. Steel bolt, with standard spring load

33.96 €

18.00 €

1 Available Same day

Stock

M 20SN, St. Steel bolt, with standard spring load

Loading...

  1. 1

Tech Support