Stainless Steel-Spring cotter pins (Part Numbers - CAD Download)

Stainless Steel-Spring cotter pins
  • Volume Discount
Stainless Steel-Spring cotter pins GN 1024 are used for the axial fixing of bolts and axes and as distortion guard, e.g. for crown nuts DIN 935.
Owing to their double winding, spring cotter pins of Type D have a flatter spring characteristic and are therefore easier to install. Also, a retaining rope inclding a key ring can be attached to the double winding to safeguard the spring cotter pins against loss.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1024-NI-1,5-E

Part Number
1024-NI-1,​5-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
Type

0.52 €

1 Available 7 Days 1.5E, with single winding

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

This page is Stainless Steel-Spring cotter pins, part number 1024-NI-1,5-E.
You can find the detail information about specifications and dimensions on part number 1024-NI-1,5-E.

Variation of this product

Part Number
1024-NI-2-D
1024-NI-2-E
1024-NI-3-D
1024-NI-3-E
1024-NI-4-D
1024-NI-4-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d1
(mm)
Type

0.72 €

1 Available 7 Days 2D, with double winding

0.60 €

1 Available Same day

Stock

2E, with single winding

1.28 €

1 Available 7 Days 3D, with double winding

1.02 €

1 Available 7 Days 3E, with single winding

3.06 €

1 Available 7 Days 4D, with double winding

2.06 €

1 Available 7 Days 4E, with single winding

Tech Support