Stainless Steel-Toggle clamp spindle assemblies with Swivel Thrust Pad (Part Numbers - CAD Download)

Stainless Steel-Toggle clamp spindle assemblies with Swivel Thrust Pad
  • Promotional pricing
  • Volume Discount
GN 903 toggle clamp spindle assemblies are an economical choice for use with various toggle clamps that require manual clamping height adjustments on even or uneven surfaces. Toggle screw swivels up to 15° in any direction.
Thrust pad can be easily detached from and reassembled to screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
903-40-M12-57-NI
903-40-M12-74-NI
903-40-M12-94-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread diameter d2 Length l1

8.46 €

4.48 €

1 Available Same day

Stock

40M 1257

9.20 €

4.88 €

1 Available Same day

Stock

40M 1274

9.92 €

5.26 €

1 Available Same day

Stock

40M 1294

Loading...

Basic information

Material NI-Stainless Steel

Tech Support