Swivel Clamp Connector Joints / Aluminium / GN 286 / 2, with 3 Stainless Steel-clamping screws DIN 912 (286-B20-B20-T-2-SW)

Swivel Clamp Connector Joints / Aluminium / GN 286 / 2, with 3 Stainless Steel-clamping screws DIN 912 286-B20-B20-T-2-SW
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 286-B20-B20-T-2-SW

Brand: GANTER

Price: 48.92

Delivery time: 7 Days


Technical Data:

Bore d1: 20 mm

Bore d2: 20 mm

Type: T, adjustment by 15°-division (serration)

Finish: SW


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

286-B20-B20-T-2-SW

Part Number
286-B20-B20-T-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Bore d2
(mm)
Type Finish

48.92 €

1 Available 7 Days 2020T, adjustment by 15°-division (serration)SW

Loading...

  1. 1

Basic information

Identification No. 2, with 3 Stainless Steel-clamping screws DIN 912

Tech Support