Thrust pads Steel / Plastic

Thrust pads Steel / Plastic
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Thrust pads GN 6311.1 are used in conjunction with grub screws fitted with thrust point (grub screws DIN 6332, tommy screws DIN 6304 and DIN 6306) to transmit clamping force. They align themselves on uneven and non-parallel surfaces and thus prevent the rotating force being transmitted to the workpiece.
The plastic cap prevents damage to delicate workpieces.
The unique shape of the non-removable retaining ring permits easy insertion and removal of grub screws into or from the thrust pad.
Thrust pads GN 6311.1 can be used in conjunction with DIN 6332 grub screws as levelling pad.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6311.1-16-A
6311.1-16-K
6311.1-16-P
6311.1-20-A
6311.1-20-K
6311.1-20-P
6311.1-25-A
6311.1-25-K
6311.1-25-P
6311.1-32-A
6311.1-32-K
6311.1-32-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Type

3.40 €

1 Available 7 Days 16A, Thrust pad surface plain, without plastic cap

4.36 €

3.05 €

1 Available Same day

Stock

16K, Thrust pad surface plain, with plastic cap

7.62 €

5.33 €

1 Available Same day

Stock

16P, Thrust pad surface with detent, without plastic cap

3.48 €

2.44 €

1 Available Same day

Stock

20A, Thrust pad surface plain, without plastic cap

4.42 €

1 Available 7 Days 20K, Thrust pad surface plain, with plastic cap

8.62 €

6.03 €

1 Available Same day

Stock

20P, Thrust pad surface with detent, without plastic cap

3.50 €

2.45 €

1 Available Same day

Stock

25A, Thrust pad surface plain, without plastic cap

4.48 €

3.14 €

1 Available Same day

Stock

25K, Thrust pad surface plain, with plastic cap

9.60 €

6.72 €

1 Available Same day

Stock

25P, Thrust pad surface with detent, without plastic cap

4.78 €

3.35 €

1 Available Same day

Stock

32A, Thrust pad surface plain, without plastic cap

5.80 €

4.06 €

1 Available Same day

Stock

32K, Thrust pad surface plain, with plastic cap

10.52 €

7.36 €

1 Available Same day

Stock

32P, Thrust pad surface with detent, without plastic cap

Loading...

  1. 1

Tech Support