Manufacturer part number: 72642-R
Brand: ELESA
Price: 10.76 €
Delivery time: 1 Day
D: 83 Ø
Mounting Section, Hole Machining: Circular hole (reamer finish)
Handle: None (without grip mounting hole)
Handle, Type: -
Material Grip: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
72642-R
Part Number
|
---|
72642-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Mounting Section, Hole Machining | Handle | Handle, Type | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | High performing lines | Type of assembly | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.76 € | 1 | Available | 1 Day | 83 | Circular hole (reamer finish) | None (without grip mounting hole) | - | - | 29 | 18 | 10 | 17 | - | - | - | - | - | 16 | 21 | 26 | - | 19 | - | 8 | 9 | - | - | - | 10 | 34 | - | 6 | VDS. | - | Plain hole | - | VDS.80-A-10 | - |
Loading...
Handwheel Type | Solid | Material Handle | Technopolymer |
---|
This page is VDS. - Solid handwheels -Technopolymer, part number 72642-R.
You can find the detail information about specifications and dimensions on part number 72642-R.
Configure
Basic Attributes
Handle, Type
Material Grip
H(mm)
D
L
B
d1
b
d6
m
R
t
work1
High performing lines
Execution
Type
D(Ø)
Mounting Section, Hole Machining
Handle
L(mm)
d1(mm)
d(mm)
h(mm)
d2
d3
d4
d5
h1
l
Hole
torque1
work3
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170505-K |
170515-K |
170525-K |
72642-R-K |
72651-R |
72651-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Mounting Section, Hole Machining | Handle | Handle, Type | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | High performing lines | Type of assembly | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.57 € | 1 | Available |
Same day
Stock | 125 | Circular hole (reamer finish) | None (without grip mounting hole) | - | - | - | - | 12 | 27 | - | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 7 | - | - | - | 13.8 | - | 200 | 23 | - | - | - | Plain hole and keyway | VDT. | VDT.125 A-12-K | 285 | |
32.25 € | 1 | Available | 1 Day | 125 | Circular hole (reamer finish) | Available | Rotating | [Polyamide] Technopolymer | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 7 | - | M8 | 47 | 13.8 | - | 200 | 23 | - | - | - | Plain hole and keyway | VDT+I | VDT.125+I A-12-K | 355 | |
51.06 € | 1 | Available | 1 Day | 125 | Circular hole (reamer finish) | Available | Offset Type | [Polyamide] Technopolymer | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 7 | - | - | 47 | 13.8 | - | 200 | 23 | - | - | - | Plain hole and keyway | VDT+IR | VDT.125+IR A-12-K | 365 | |
14.87 € | 1 | Available | 1 Day | 83 | Circular hole (reamer finish) | None (without grip mounting hole) | - | - | - | - | 10 | 17 | - | 83 | 29 | - | 18 | 16 | 21 | 26 | 3 | 19 | - | 8 | 9 | - | - | 11.4 | - | 34 | 6 | - | - | - | Plain hole and keyway | VDS. | VDS.80-A10-K | 86 | |
14.43 € | 1 | Available | 1 Day | 83 | Circular hole (reamer finish) | Available | Rotating | [Polyamide] Technopolymer | 29 | 18 | 8 | 17 | 45 | - | - | - | - | 16 | 21 | 26 | - | 19 | - | 8 | 9 | M6 | 30.5 | - | 8 | 34 | - | 6 | VDS+I | - | Plain hole | - | VDS.80+I A-8 | - | |
18.57 € | 1 | Available | 1 Day | 83 | Circular hole (reamer finish) | Available | Rotating | [Polyamide] Technopolymer | - | - | 8 | 17 | 45 | 83 | 29 | - | 18 | 16 | 21 | 26 | 2 | 19 | - | 8 | 9 | M6 | 30.5 | 9 | - | 34 | 6 | - | - | - | Plain hole and keyway | VDS+I | VDS.80+I-A8-K | 106 |