Cylindrical roller bearings N2..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage (N210-E-XL-M1)

Cylindrical roller bearings N2..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage N210-E-XL-M1
  • Volume Discount

Product Details:

Manufacturer part number: N210-E-XL-M1

Brand: FAG

Price: 135.85

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 50 mm

Outer Diameter D: 90 mm

Width B (or T): 20 mm

Basic Load Rating, Dynamic Rating: - N

Basic Load Rating, Static Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N210-E-XL-M1

Part Number
N210-E-XL-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

135.85 €

1 Available 5 Days 509020-------

Loading...

  1. 1

This page is Cylindrical roller bearings N2..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage, part number N210-E-XL-M1.
You can find the detail information about specifications and dimensions on part number N210-E-XL-M1.

Variation of this product

Part Number
N204-E-XL-TVP2-C3
N205-E-XL-M1
N205-E-XL-TVP2
N210-E-XL-TVP2
N210-E-XL-TVP2-C3
N211-E-XL-M1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

38.38 €

1 Available 4 Days 204714--C3AvailableAvailable0.112kg
-

79.48 €

1 Available 5 Days 255215-------

43.85 €

1 Available 5 Days 2552153450027500-----

75.02 €

1 Available 5 Days 5090207500069000-----
-

75.02 €

1 Available 5 Days 509020--C3----
-

148.50 €

1 Available 5 Days 5510021-------

Tech Support