Cylindrical roller bearings NUP22..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage (NUP2226-E-XL-M1)

Cylindrical roller bearings NUP22..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage NUP2226-E-XL-M1
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NUP2226-E-XL-M1

Brand: FAG

Price: 1,246.60

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 130 mm

Outer Diameter D: 230 mm

Width B (or T): 64 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP2226-E-XL-M1

Part Number
NUP2226-E-XL-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

1,246.60 €

1 Available 3 Days 13023064--------

Loading...

  1. 1

This page is Cylindrical roller bearings NUP22..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage, part number NUP2226-E-XL-M1.
You can find the detail information about specifications and dimensions on part number NUP2226-E-XL-M1.

Variation of this product

Part Number
NUP220-E-XL-MPAX-C3
NUP220-E-XL-TVP2
NUP2203-E-XL-TVP2
NUP2226-E-XL-TVP2
NUP2226-E-XL-TVP2-C3
NUP2228-E-XL-M1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

436.42 €

1 Available 5 Days 10018034---C3----

327.66 €

1 Available 10 Days 100180344550295000305000-----

38.41 €

1 Available 5 Days 174016229002850021900-----

850.37 €

1 Available 4 Days 130230643500620000730000-AvailableAvailable10.7kg
-

803.58 €

1 Available 3 Days 13023064---C3AvailableAvailable10.7kg

1,965.18 €

1 17 Days 140250684250670000830000-----

Tech Support