Cylindrical roller bearings NUP3..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage (NUP306-E-XL-M1)

Cylindrical roller bearings NUP3..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage NUP306-E-XL-M1
  • Volume Discount

Product Details:

Manufacturer part number: NUP306-E-XL-M1

Brand: FAG

Price: 106.45

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 30 mm

Outer Diameter D: 72 mm

Width B (or T): 19 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP306-E-XL-M1

Part Number
NUP306-E-XL-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

106.45 €

1 Available 5 Days 307219--------

Loading...

  1. 1

This page is Cylindrical roller bearings NUP3..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage, part number NUP306-E-XL-M1.
You can find the detail information about specifications and dimensions on part number NUP306-E-XL-M1.

Variation of this product

Part Number
NUP305-E-XL-M1
NUP305-E-XL-M1-C3
NUP305-E-XL-TVP2
NUP306-E-XL-M1-C3
NUP306-E-XL-M1A
NUP306-E-XL-TVP2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

81.49 €

1 Available 3 Days 256217----AvailableAvailable0.286kg
-

81.49 €

1 Available 3 Days 256217---C3----

38.82 €

1 Available 3 Days 256217144004900037500-----
-

92.11 €

1 Available 3 Days 307219---C3AvailableAvailable0.42kg
-

106.45 €

1 Available 5 Days 307219--------

43.86 €

1 Available 3 Days 307219124006100048000-----

Tech Support