Cylindrical roller bearings SL1829, semi-locating bearing, full complement cylindrical roller set, dimension series 29 (SL182932-B-XL)

Cylindrical roller bearings SL1829, semi-locating bearing, full complement cylindrical roller set, dimension series 29 SL182932-B-XL
  • Volume Discount

Product Details:

Manufacturer part number: SL182932-B-XL

Brand: INA

Price: 637.47

Delivery time: 17 Days


Technical Data:

Internal Diameter: 160 mm

Outer Diameter: 220 mm

Width: 36 mm

Allowable Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL182932-B-XL

Part Number
SL182932-B-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
-

637.47 €

1 17 Days 16022036---

Loading...

  1. 1

This page is Cylindrical roller bearings SL1829, semi-locating bearing, full complement cylindrical roller set, dimension series 29, part number SL182932-B-XL.
You can find the detail information about specifications and dimensions on part number SL182932-B-XL.

Variation of this product

Part Number
SL182913-B-XL-C3
SL182914-B-XL
SL182914-B-XL-C3
SL182932-B-XL-BR
SL182932-B-XL-C3
SL182934-B-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
-

117.32 €

1 17 Days 659016---
-

111.66 €

1 Available 3 Days 7010019---
-

132.71 €

1 Available 5 Days 7010019---
-

608.51 €

1 Available 3 Days 16022036---
-

637.47 €

1 17 Days 16022036---
-

712.45 €

1 17 Days 17023036---

Tech Support