Manufacturer part number: SL183016-A
Brand: INA
Price: 212.14 €
Delivery time: 3 Days
Internal Diameter: 80 mm
Outer Diameter: 125 mm
Width: 34 mm
Allowable Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL183016-A
Part Number
|
---|
SL183016-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 212.14 € | 1 | Available | 3 Days | 80 | 125 | 34 | - | - | - |
Loading...
This page is Cylindrical roller bearings SL1830, semi-locating bearing, full complement cylindrical roller set, dimension series 30, part number SL183016-A.
You can find the detail information about specifications and dimensions on part number SL183016-A.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SL183005-A-XL-C3 |
SL183006-A-XL |
SL183006-A-XL-C3 |
SL183016-A-C3 |
SL183017-A |
SL183017-A-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 53.10 € | 1 | 17 Days | 25 | 47 | 16 | - | - | - | ||
- | 54.15 € | 1 | Available | 3 Days | 30 | 55 | 19 | - | - | - | |
- | 54.15 € | 1 | Available | 3 Days | 30 | 55 | 19 | - | - | - | |
- | 212.14 € | 1 | Available | 3 Days | 80 | 125 | 34 | - | - | - | |
- | 234.00 € | 1 | Available | 3 Days | 85 | 130 | 34 | - | - | - | |
- | 234.00 € | 1 | Available | 3 Days | 85 | 130 | 34 | - | - | - |