Manufacturer part number: 61910-2RZ
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 4 Days
Inner Diameter d: 50 φ
Outer Diameter D: 72 φ
Basic Dynamic Load Rating: 15400 N
Maximum Allowable Rotational Speed: 11400 1/min
Basic Load Rating Static Rating: 11700 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61910-2RZ
Part Number
|
---|
61910-2RZ |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 50 | 72 | 15400 | 11400 | 11700 | Available | Available | 0.13 | kg |
Loading...
Width B (or T)(mm) | 12 | Load Direction | Radial |
---|
This page is Deep groove ball bearings / single row / 619xx / 2RZ Radial seal / 619xx-2RZ / similar to DIN 625-1 / FAG, part number 61910-2RZ.
You can find the detail information about specifications and dimensions on part number 61910-2RZ.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Basic Dynamic Load Rating(N)
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61908-2RZ |
61909-2RZ |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.11 € | 1 | Available | 3 Days | 40 | 62 | 14500 | 15800 | 9900 | - | - | - | - | ||
43.94 € | 1 | Available | 5 Days | 45 | 68 | 15000 | 12200 | 10900 | - | - | - | - |