Four point contact bearing / QJ2 / similar to DIN 628-4 / FAG (QJ205-XL-MPA)

Four point contact bearing / QJ2 / similar to DIN 628-4 / FAG QJ205-XL-MPA
  • Volume Discount

Product Details:

Manufacturer part number: QJ205-XL-MPA

Brand: FAG

Price: 48.31

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 25 φ

Outer Diameter D: 52 φ

Width B (or T): 15 mm

Basic Dynamic Load Rating: 26000 N

Maximum Allowable Rotational Speed: 28000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ205-XL-MPA

Part Number
QJ205-XL-MPA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

48.31 €

1 Available 3 Days 2552152600028000Radial18800-----

Loading...

  1. 1

This page is Four point contact bearing / QJ2 / similar to DIN 628-4 / FAG, part number QJ205-XL-MPA.
You can find the detail information about specifications and dimensions on part number QJ205-XL-MPA.

Variation of this product

Part Number
QJ206-XL-MPA
QJ207-XL-MPA
QJ207-XL-MPA-C3
QJ208-XL-MPA
QJ208-XL-TVP
QJ209-XL-MPA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

55.65 €

1 Available 5 Days 3062163750023200Radial27500-----

54.86 €

1 Available 3 Days 3572174500019800Radial35500-----
-

57.15 €

1 Available 4 Days 357217-9700--C3AvailableAvailable0.359kg

66.67 €

1 Available 5 Days 4080185800017500Radial46500-----

51.79 €

1 Available 5 Days 4080185800011600Radial46500-----

64.40 €

1 Available 3 Days 4585196300016200Radial53000-----

Tech Support