Four point contact bearing / QJ2xx-N2 / similar to DIN 628-4 / FAG (QJ219-N2-MPA)

Four point contact bearing / QJ2xx-N2 / similar to DIN 628-4 / FAG QJ219-N2-MPA
  • Volume Discount

Product Details:

Manufacturer part number: QJ219-N2-MPA

Brand: FAG

Price: 342.83

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 95 φ

Outer Diameter D: 170 φ

Width B (or T): 32 mm

Basic Dynamic Load Rating: 190000 N

Maximum Allowable Rotational Speed: 7000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ219-N2-MPA

Part Number
QJ219-N2-MPA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

342.83 €

1 Available 3 Days 95170321900007000Radial212000-----

Loading...

  1. 1

This page is Four point contact bearing / QJ2xx-N2 / similar to DIN 628-4 / FAG, part number QJ219-N2-MPA.
You can find the detail information about specifications and dimensions on part number QJ219-N2-MPA.

Variation of this product

Part Number
QJ218-XL-N2-TVP
QJ219-N2-MPA-C3
QJ220-N2-MPA
QJ220-N2-MPA-C3
QJ221-N2-MPA-C3
QJ222-N2-MPA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

228.85 €

1 Available 5 Days 90160301890005500Radial198000-----
-

389.97 €

1 Available 5 Days 9517032---------

397.26 €

1 Available 3 Days 100180342240006600Radial241000-----
-

451.90 €

1 Available 5 Days 10018034---------
-

519.27 €

1 Available 4 Days 10519036-8500--C3AvailableAvailable4.81kg

516.37 €

1 Available 3 Days 110200382490005900Radial285000-----

Tech Support