Housing units GLCTE..-TV-FA125, two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals (GLCTE30-TV-FA125.5)

Housing units GLCTE..-TV-FA125, two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals GLCTE30-TV-FA125.5
  • Volume Discount

Product Details:

Manufacturer part number: GLCTE30-TV-FA125.5

Brand: INA

Price: 76.15

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 30 mm

Basic Load Rating, Dynamic Rating: 17100 N

Basic Load Rating, Static Rating: 9200 N

Width: 38.2 mm

H: 112.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GLCTE30-TV-FA125.5

Part Number
GLCTE30-TV-FA125.5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

76.15 €

1 Available 5 Days 3017100920038.2112.5GEH.GLCTE06-TV

Loading...

  1. 1

This page is Housing units GLCTE..-TV-FA125, two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals, part number GLCTE30-TV-FA125.5.
You can find the detail information about specifications and dimensions on part number GLCTE30-TV-FA125.5.

Variation of this product

Part Number
GLCTE20-TV-FA125.5
GLCTE25-TV-FA125.5
GLCTE35-TV-FA125.5
GLCTE40-TV-FA125.5
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

59.57 €

1 Available 5 Days 2013600660033-GEH.GLCTE04-TV

46.89 €

1 Available 3 Days 2514900780033.497GEH.GLCTE05-TV

88.95 €

1 Available 5 Days 35225001250041.9126GEH.GLCTE07-TV

77.31 €

1 Available 3 Days 40345001980046.3150GEH.GLCTE08-TV

Tech Support