Manufacturer part number: TCJT25-XL-N
Brand: INA
Price: 38.17 €
Delivery time: 3 Days
Shaft Bore Dia. d: 25 mm
Basic Load Rating, Dynamic Rating: 14000 N
Basic Load Rating, Static Rating: 7800 N
Inner Diameter: - mm
Outer Diameter: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCJT25-XL-N
Part Number
|
---|
TCJT25-XL-N |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | H (mm) | L (mm) | Housing | Customs tariff weight (kg) | Customs tariff weight unit | RoHS Certificate | REACH Certificate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.17 € | 1 | Available | 3 Days | 25 | 14000 | 7800 | - | - | 46 | - | - | CJT05 | - | - | - | - |
Loading...
This page is Housing units TCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, T seals, part number TCJT25-XL-N.
You can find the detail information about specifications and dimensions on part number TCJT25-XL-N.
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
H(mm)
L(mm)
Customs tariff weight(kg)
Customs tariff weight unit
RoHS Certificate
REACH Certificate
Type
Shaft Bore Dia. d(mm)
Width(mm)
Housing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TCJT20-XL-N |
TCJT30-XL-N |
TCJT35-XL-N |
TCJT40-XL-N |
TCJT45-XL |
TCJT50-XL-N |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | H (mm) | L (mm) | Housing | Customs tariff weight (kg) | Customs tariff weight unit | RoHS Certificate | REACH Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.05 € | 1 | Available | 5 Days | 20 | 13600 | 6600 | - | - | 45.6 | - | - | CJT04 | - | - | - | - | ||
46.18 € | 1 | Available | 3 Days | 30 | 20700 | 11300 | - | - | 50.2 | - | - | CJT06 | - | - | - | - | ||
54.09 € | 1 | Available | 3 Days | 35 | 25500 | 15300 | - | - | 53.5 | - | - | CJT07 | - | - | - | - | ||
61.88 € | 1 | Available | 3 Days | 40 | 34500 | 19800 | - | - | 59.1 | 172 | 105 | CJT08 | - | - | - | - | ||
101.05 € | 1 | Available | 5 Days | 45 | 34500 | 20400 | - | - | 59.1 | 180 | 111 | CJT09 | - | - | - | - | ||
111.40 € | 1 | Available | 5 Days | 50 | 37500 | 23200 | - | - | 66.2 | 190 | 116 | CJT10 | - | - | - | - |