Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | RoHS Certificate | REACH Certificate | Customs tariff — weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.89 € | 1 | Available | 3 Days | 17 | 40 | 27.8 | 9800 | 22300 | 4750 | 37.4 | - | - | - | ||
19.25 € | 1 | Available | 3 Days | 20 | 47 | 34.1 | 12800 | 18700 | 6600 | 43.7 | - | - | - | ||
28.03 € | 1 | Available | 4 Days | 25 | 52 | 34.9 | 14000 | 16700 | 7800 | 44.5 | - | - | - | ||
22.12 € | 1 | Available | 3 Days | 30 | 62 | 36.5 | 19500 | 13800 | 11300 | 48.5 | - | - | - | ||
26.51 € | 1 | Available | 3 Days | 35 | 72 | 37.7 | 25500 | 11700 | 15300 | 51.3 | - | - | - | ||
31.15 € | 1 | Available | 3 Days | 40 | 80 | 42.9 | 32500 | 10300 | 19800 | 56.5 | - | - | - | ||
57.10 € | 1 | Available | 5 Days | 45 | 85 | 42.9 | 32500 | 9600 | 20400 | 56.5 | - | - | - | ||
39.91 € | 1 | Available | 3 Days | 50 | 90 | 49.2 | 37500 | 9000 | 23200 | 62.8 | - | - | - | ||
59.11 € | 1 | Available | 3 Days | 55 | 100 | 55.5 | 46000 | 8000 | 29000 | 71.4 | - | - | - | ||
69.80 € | 1 | Available | 3 Days | 60 | 110 | 61.9 | 56000 | 7300 | 36000 | 77.9 | - | - | - | ||
- | 126.45 € | 1 | Available | 4 Days | 65 | 125 | 48.5 | 62000 | 6300 | 44000 | 66 | - | - | - | |
145.27 € | 1 | Available | 4 Days | 65 | 125 | 48.5 | 62000 | 6300 | 44000 | 66 | Available | Available | 2.25 | ||
- | 125.55 € | 1 | Available | 4 Days | 70 | 125 | 48.5 | 66000 | 6300 | 44000 | 66 | - | - | - | |
- | 164.48 € | 1 | Available | 4 Days | 75 | 130 | 49.5 | 66000 | 6000 | 44500 | 67 | - | - | - | |
- | 183.83 € | 1 | Available | 4 Days | 80 | 140 | 53.2 | 76000 | 5600 | 54000 | 70.7 | - | - | - | |
173.34 € | 1 | Available | 3 Days | 80 | 140 | 53.2 | 76000 | 5600 | 54000 | 70.7 | Available | Available | 2.79 | ||
- | 288.00 € | 1 | Available | 4 Days | 90 | 160 | 52 | 109000 | 4850 | 79000 | 69.5 | - | - | - | |
336.80 € | 1 | Available | 4 Days | 90 | 160 | 52 | 109000 | 4850 | 79000 | 69.5 | Available | Available | 3.57 | ||
- | 414.00 € | 1 | Available | 4 Days | 100 | 180 | 57.5 | 130000 | 4250 | 93000 | 75 | - | - | - | |
484.22 € | 1 | Available | 4 Days | 100 | 180 | 57.5 | 130000 | 4250 | 93000 | 75 | Available | Available | 5 | ||
- | 579.60 € | 1 | Available | 4 Days | 120 | 215 | 63.5 | 165000 | 3500 | 131000 | 81 | - | - | - | |
677.90 € | 1 | Available | 4 Days | 120 | 215 | 63.5 | 165000 | 3500 | 131000 | 81 | Available | Available | 7.49 |
Loading...
Load Direction | Radial |
---|
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Width with mounting components B1(mm)
RoHS Certificate
REACH Certificate
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes