Radial insert ball bearings / with rubber insulating ring / eccentric locking collar / P seals on both sides / RABR / INA (RABRA30/62-FA106)

Radial insert ball bearings / with rubber insulating ring / eccentric locking collar / P seals on both sides / RABR / INA RABRA30/62-FA106
  • Volume Discount

Product Details:

Manufacturer part number: RABRA30/62-FA106

Brand: INA

Price: 36.98

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 30 φ

Outer Diameter D: 62.2 φ

Width B (or T): 30.4 mm

Basic Dynamic Load Rating: 14100 N

Basic Load Rating Static Rating: 8300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RABRA30/62-FA106

Part Number
RABRA30/62-FA106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Width with mounting components B1
(mm)
RoHS Certificate REACH Certificate Customs tariff — weight
(kg)
-

36.98 €

1 Available 4 Days 3062.230.414100830026.5---

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Radial insert ball bearings / with rubber insulating ring / eccentric locking collar / P seals on both sides / RABR / INA, part number RABRA30/62-FA106.
You can find the detail information about specifications and dimensions on part number RABRA30/62-FA106.

Variation of this product

Part Number
RABRA30/62-XL-FA106
RABRB12/47-FA106
RABRB12/47-XL-FA106
RABRB15/47-FA106
RABRB15/47-XL-FA106
RABRB20/52-FA106
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Width with mounting components B1
(mm)
RoHS Certificate REACH Certificate Customs tariff — weight
(kg)

34.40 €

1 Available 3 Days 3062.230.414100830026.5AvailableAvailable0.195
-

24.08 €

1 Available 4 Days 1247.330.99800475028.6---

22.57 €

1 Available 3 Days 1247.330.99800475028.6AvailableAvailable0.15
-

24.08 €

1 Available 4 Days 1547.331.19800475028.6---

28.20 €

1 Available 4 Days 1547.331.19800475028.6AvailableAvailable0.15
-

26.47 €

1 Available 4 Days 2052.332.312800660031---

Tech Support