Radial insert ball bearings / with rubber insulating ring / eccentric locking collar / P seals on both sides / RCR / INA (RCRA20/46-XL-FA106)

Radial insert ball bearings / with rubber insulating ring / eccentric locking collar / P seals on both sides / RCR / INA RCRA20/46-XL-FA106
  • Volume Discount

Product Details:

Manufacturer part number: RCRA20/46-XL-FA106

Brand: INA

Price: 23.18

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 20 φ

Outer Diameter D: 46 φ

Width B (or T): 24.5 mm

Basic Dynamic Load Rating: 9400 N

Basic Load Rating Static Rating: 5000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCRA20/46-XL-FA106

Part Number
RCRA20/46-XL-FA106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Width with mounting components B1
(mm)
RoHS Certificate REACH Certificate Customs tariff — weight
(kg)

23.18 €

1 Available 3 Days 204624.59400500024.5AvailableAvailable0.107

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Radial insert ball bearings / with rubber insulating ring / eccentric locking collar / P seals on both sides / RCR / INA, part number RCRA20/46-XL-FA106.
You can find the detail information about specifications and dimensions on part number RCRA20/46-XL-FA106.

Variation of this product

Part Number
RCRA20/46-FA106
RCRB25/57-FA106
RCRB25/57-XL-FA106
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Width with mounting components B1
(mm)
RoHS Certificate REACH Certificate Customs tariff — weight
(kg)
-

24.70 €

1 Available 4 Days 204624.69400500024.5---
-

30.52 €

1 Available 4 Days 2557.33114000780031---

28.63 €

1 Available 3 Days 2557.33114000780031AvailableAvailable0.2

Tech Support