Manufacturer part number: 2313-M
Brand: FAG
Price: 425.78 €
Delivery time: 4 Days
Inner Diameter d: 150 φ
Outer Diameter D: 250 φ
Width B (or T): 80 mm
Basic Dynamic Load Rating: 1000000 N
Maximum Allowable Rotational Speed: 2650 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2313-M
Part Number
|
---|
2313-M |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 425.78 € | 1 | Available | 4 Days | 150 | 250 | 80 | 1000000 | 2650 | Radial | 1330000 | - | Available | Available | 3.505 | kg |
Loading...
This page is Self-aligning ball bearings / double row / 23xx / internal clearance selectable / cage selectable / similar to DIN 630 / 23 / similar to DIN 630 / FAG, part number 2313-M.
You can find the detail information about specifications and dimensions on part number 2313-M.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2303-C3 |
2304 |
2304-C3 |
2313-TVH |
2313-TVH-C3 |
2314-M |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 29.02 € | 1 | Available | 4 Days | 17 | 47 | 19 | - | 2650 | - | - | C3 | Available | Available | 0.158 | kg | |
- | 32.27 € | 1 | Available | 5 Days | 20 | 52 | 21 | - | - | - | - | - | - | - | - | - | |
- | 32.27 € | 1 | Available | 5 Days | 20 | 52 | 21 | - | - | - | - | - | - | - | - | - | |
213.75 € | 1 | 17 Days | 65 | 140 | 48 | 98000 | 4750 | Radial | 32500 | - | - | - | - | - | |||
- | 201.75 € | 1 | Available | 5 Days | 65 | 140 | 48 | - | - | - | - | - | - | - | - | - | |
530.28 € | 1 | Available | 5 Days | 70 | 150 | 51 | 112000 | 6600 | Radial | 37500 | - | - | - | - | - |