Manufacturer part number: 23060-BE-XL-C4
Brand: FAG
Price: 3,561.93 €
Delivery time: 5 Days
Inner Diameter d: 300 mm
Outer Diameter D: 460 mm
Width B (or T): 118 mm
Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23060-BE-XL-C4
Part Number
|
---|
23060-BE-XL-C4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 3,561.93 € | 1 | Available | 5 Days | 300 | 460 | 118 | - | - | - | - |
Loading...
This page is Spherical roller bearings 230..-BE, main dimensions to DIN 635-2, part number 23060-BE-XL-C4.
You can find the detail information about specifications and dimensions on part number 23060-BE-XL-C4.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23044-BE-XL |
23044-BE-XL-C3 |
23044-BE-XL-C4 |
23048-BE-XL |
23048-BE-XL-C3 |
23048-BE-XL-C4 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,463.18 € | 1 | 17 Days | 220 | 340 | 90 | 2230 | 1260000 | 1900000 | - | |||
- | 1,624.06 € | 1 | Available | 5 Days | 220 | 340 | 90 | - | - | - | C3 | |
- | 1,705.87 € | 1 | Available | 5 Days | 220 | 340 | 90 | - | - | - | - | |
1,469.18 € | 1 | Available | 9 Days | 240 | 360 | 92 | 2080 | 1350000 | 2120000 | - | ||
- | 1,469.18 € | 1 | Available | 4 Days | 240 | 360 | 92 | - | - | - | C3 | |
- | 1,824.03 € | 1 | 17 Days | 240 | 360 | 92 | - | - | - | - |