Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 4 Days | 220 | 340 | 90 | - | - | - | - | - | - | - | - | ||
- | - | 1 | 4 Days | 240 | 360 | 92 | - | - | - | C3 | - | - | - | - | ||
- | - | 1 | 4 Days | 300 | 460 | 118 | - | - | - | - | - | - | - | - | ||
- | 1 | 4 Days | 320 | 480 | 121 | 1480 | 2300000 | 3750000 | - | Available | Available | 73.8 | kg | |||
- | 3,484.51 € | 1 | Available | 3 Days | 320 | 480 | 121 | - | - | - | C3 | Available | Available | 73.8 | kg | |
- | 1 | 4 Days | 340 | 520 | 133 | 1360 | 2700000 | 4400000 | - | Available | Available | 98.1 | kg | |||
- | 1 | 4 Days | 360 | 540 | 134 | 1300 | 2800000 | 4650000 | - | Available | Available | 103.1 | kg | |||
- | - | 1 | 4 Days | 360 | 540 | 134 | - | - | - | C3 | Available | Available | 103.1 | kg | ||
- | 1 | 4 Days | 380 | 560 | 135 | 1230 | 2900000 | 5000000 | - | Available | Available | 109.3 | kg | |||
- | - | 1 | 4 Days | 380 | 560 | 135 | - | - | - | C3 | Available | Available | 109.3 | kg | ||
- | 1 | 4 Days | 400 | 600 | 148 | 1150 | 3400000 | 5700000 | - | Available | Available | 140.68 | kg | |||
- | 1 | 4 Days | 420 | 620 | 150 | 1090 | 3650000 | 6300000 | - | Available | Available | 150 | kg | |||
- | - | 1 | 4 Days | 420 | 620 | 150 | - | - | - | C3 | Available | Available | 150 | kg |
Loading...
Configure
Basic Attributes
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Filter by standard shipping days
Optional Attributes