Spherical roller bearings 231..-E1A, main dimensions to DIN 635-2 (23120-E1A-XL-M)

Spherical roller bearings 231..-E1A, main dimensions to DIN 635-2 23120-E1A-XL-M
  • Volume Discount

Product Details:

Manufacturer part number: 23120-E1A-XL-M

Brand: FAG

Price: 257.48

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 100 mm

Outer Diameter D: 165 mm

Width B (or T): 52 mm

Rotational Speed: 4000 1/min

Basic Load Rating, Dynamic Rating: 450000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23120-E1A-XL-M

Part Number
23120-E1A-XL-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

257.48 €

1 Available 3 Days 100165524000450000570000-

Loading...

  1. 1

This page is Spherical roller bearings 231..-E1A, main dimensions to DIN 635-2, part number 23120-E1A-XL-M.
You can find the detail information about specifications and dimensions on part number 23120-E1A-XL-M.

Variation of this product

Part Number
23120-E1A-XL-M-C3
23122-E1A-XL-M
23122-E1A-XL-M-C3
23122-E1A-XL-M-C4
23124-E1A-XL-M
23124-E1A-XL-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

257.48 €

1 Available 3 Days 10016552---C3

296.54 €

1 Available 3 Days 110180563700530000680000-
-

296.54 €

1 Available 3 Days 11018056---C3
-

408.42 €

1 Available 5 Days 11018056----

512.69 €

1 Available 5 Days 120200623400630000800000-
-

390.65 €

1 Available 3 Days 12020062---C3

Tech Support