Yoke type track rollers PWTR..-2RS, full complement cylindrical roller set, with axial guidance, lip seals on both sides (PWTR15-2RS-XL)

Yoke type track rollers PWTR..-2RS, full complement cylindrical roller set, with axial guidance, lip seals on both sides PWTR15-2RS-XL
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PWTR15-2RS-XL

Brand: INA

Price: 44.42

Delivery time: 3 Days


Technical Data:

Internal Diameter: 15 mm

Outer Diameter: 35 mm

Width: 18 mm

Basic Load Rating, Dynamic Rating: 12600 N

Basic Load Rating, Static Rating: 14900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PWTR15-2RS-XL

Part Number
PWTR15-2RS-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

44.42 €

1 Available 3 Days 1535181260014900

Loading...

  1. 1

This page is Yoke type track rollers PWTR..-2RS, full complement cylindrical roller set, with axial guidance, lip seals on both sides, part number PWTR15-2RS-XL.
You can find the detail information about specifications and dimensions on part number PWTR15-2RS-XL.

Variation of this product

Part Number
PWTR1542-2RS-XL
PWTR17-2RS-XL
PWTR1747-2RS-XL
PWTR20-2RS-XL
PWTR2052-2RS-XL
PWTR25-2RS-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

73.03 €

1 Available Same day

Stock

1542181470016200

48.28 €

1 Available 3 Days 1740201430018200

77.18 €

1 Available 5 Days 1747201590018400

52.65 €

1 Available 3 Days 2047242460031000

58.12 €

1 Available 3 Days 2052242700035500

57.86 €

1 Available 3 Days 2552242550033500

Tech Support