Manufacturer part number: RSTO5-TV
Brand: INA
Price: 12.09 €
Delivery time: Same day
Internal Diameter: 7 mm
Outer Diameter: 16 mm
Width: 7.8 mm
Basic Load Rating, Dynamic Rating: 2550 N
Basic Load Rating, Static Rating: 2650 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSTO5-TV
Part Number
|
---|
RSTO5-TV |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|
12.09 € 7.62 € | 1 | Available |
Same day
Stock | 7 | 16 | 7.8 | 2550 | 2650 |
Loading...
This page is Yoke type track rollers RSTO, without axial guidance, outer ring without ribs, part number RSTO5-TV.
You can find the detail information about specifications and dimensions on part number RSTO5-TV.
Configure
Stock
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RSTO12-X |
RSTO15 |
RSTO15-X |
RSTO5-X-TV |
RSTO50 |
RSTO6-TV |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|
- | 32.77 € | 1 |
Same day
Stock | 16 | 32 | 11.8 | - | - | ||
32.43 € | 1 |
Same day
Stock | 20 | 35 | 11.8 | 9100 | 11100 | |||
- | 35.72 € | 1 | Available |
Same day
Stock | 20 | 35 | 11.8 | - | - | |
- | 13.28 € | 1 |
Same day
Stock | 7 | 16 | 7.8 | - | - | ||
157.83 € | 1 | Available |
Same day
Stock | 60 | 90 | 19.8 | 25500 | 47000 | ||
14.32 € | 1 | Available | 5 Days | 10 | 19 | 9.8 | 3750 | 4600 |