Brass Ball Cage with Circlip (5001111)

Brass Ball Cage with Circlip 5001111

Product Details:

Manufacturer part number: 5001111

Brand: MAHR

Price: 52.40

Delivery time: 12 Days


Technical Data:

dw: 12 mm

C: 970 N

d1: 16 mm

L2: 56 mm

f (shaft): 2.5 mm


(i)Remark

  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5001111

Part Number
5001111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dw
(mm)
C
(N)
d1
(mm)
L2
(mm)
f (shaft)
(mm)
k
(mm)

52.40 €

1 12 Days 1297016562.5192

Loading...

  1. 1

Basic information

Sales Operation Retainer

Tech Support