Manufacturer part number: CPA2B63-300
Brand: SMC
Price: 612.68 €
Delivery time: 26 Days
Cylinder I.D: D: 63 Ø
Stroke: L: 300 mm
Operating Temperature: -5~60 ℃
Type of Mount Support: Basic type
Bellows: None
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPA2B63-300
Part Number
|
---|
CPA2B63-300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Type of Mount Support | Bellows | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|
612.68 € | 1 | 26 Days | 63 | 300 | -5~60 | Basic type | None | N/A |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.02::0.7 |
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Type of Mount Support
Bellows
Accessories
Filter by standard shipping days
Optional Attributes