Clamping Angles, semi-finished (1906.210)

Clamping Angles, semi-finished 1906.210

Product Details:

Manufacturer part number: 1906.210

Brand: HALDER

Price: 3,125.04

Delivery time: 4 Days


Technical Data:

a: 150 mm

b1: 400 mm

b2: 150 mm

h: 475 mm

h1: 400 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1906.210

Part Number
1906.210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b1
(mm)
b2
(mm)
h
(mm)
h1
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
n
(mm)
s
(mm)
y
(mm)
Suitable for Amount fastening holes n Weight
(g)

3,125.04 €

1 4 Days 150400150475400400--15048112M124150

Loading...

  1. 1

Basic information

Material Grey cast iron GG Conflict Minerals free yes REACH compliant yes

Tech Support