Step Jaws, for gripper studs

Step Jaws, for gripper studs
Top face and side face, with thread for mounting of parallel jaws. Ground clamping surfaces. Additional threads for mounting the interchangeable jaws (Art. No. 1701.250-1701.280) on the high side. Suitable for mounting of gripper studs. First and second clamping operations, without adjustment. Mountings for click system (Art. No. 1701.190-1701.200) on the high side of the jaw
Attention:
These are rigid jaws which are only suitable for rectangular workpieces (saw cuts) - parallelism less or equal 0.5 mm (// <=0.5) and cylindrical workpieces - roundness less than or equal 0.5 (O <=0.5).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1702.400
1702.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1
(mm)
l2
(mm)
l3
(mm)
Weight
(g)
For finish Picture

440.89 €

1 3 Days 92433427501

442.38 €

1 3 Days 70404718002

Loading...

  1. 1

Basic information

b1(mm) 124.4 b2(mm) 74 c(mm) 24
h1(mm) 39.5 h2(mm) 20 Jaw width(mm) 125
Material Steel, hardened Conflict Minerals free yes REACH compliant yes

Tech Support