Standard Ranges EH 1586

Standard Ranges EH 1586

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
・1586.410: Flexible 3-sided machining.You can machine up to 4 workpieces at once
・1586.411: Two ranges of 1586.410. Particularly well suited for machining long workpieces
・1586.412: Flexible 3-sided machining. 1-2 workpieces can be machined at the same time
・1586.413: Flexible 3-sided machining. Particularly well suited for machining long workpieces
・1586.414: For machining large workpieces
・1586.415: For machining cylindrical workpieces. 4 workpieces can be machined at the same time
・1586.416:For machining large workpieces. Including supports with a height of 15 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1586.410
1586.411
1586.412
1586.413
1586.414
1586.415
1586.416
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,161.66 €

1 4 Days

2,323.33 €

1 4 Days

960.83 €

1 4 Days

2,491.16 €

1 4 Days

2,438.61 €

1 4 Days

1,402.47 €

1 4 Days

2,069.76 €

1 4 Days

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes Weight(g) 0

Tech Support