Stops, ribbed

Stops, ribbed
[Specifications]
・Body: Tool steel, hardened
・Pin: Hard metal
・b1(mm): 44
・b2(mm): 24

Stops, ribbed EH 1586.060

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586.060

Part Number
1586.060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

264.13 €

1 4 Days 10

Loading...

  1. 1

Basic information

b1(mm) 44 b2(mm) 24 h1(mm) 21.4
h2(mm) 13.4 l1(mm) 44 l2(mm) 22
l3(mm) 2 Body Tool steel, hardened Pin Hard metal
Conflict Minerals free yes REACH compliant yes Weight(g) 390

This page is Stops, ribbed, part number 1586.060.
You can find the detail information about specifications and dimensions on part number 1586.060.

Tech Support