Manufacturer part number: C85E8-25S
Brand: SMC
Price: 51.24 €
Delivery time: 7 Days
Cylinder Operation Method: Single Acting (Extruded)
Cylinder I.D: D: 8 Ø
Stroke: L: 25 mm
Operating Pressure: 0.22~1.0 MPa
Specifications: Without magnet
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C85E8-25S
Part Number
|
---|
C85E8-25S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Type of Auto Switch Mounting | Rod Tip Metal Fitting | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
51.24 € | 1 | 7 Days | Single Acting (Extruded) | 8 | 25 | 0.22~1.0 | Without magnet | None | None | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(℃) | -20::80 | Auto Switch | Without switch |
This page is ISO Standard Compliant, Air Cylinder, Standard, Single Acting / Spring Return, Extend C85 Series, part number C85E8-25S.
You can find the detail information about specifications and dimensions on part number C85E8-25S.
Configure
Basic Attributes
Type
Cylinder Operation Method
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Support bracket
Type of Auto Switch Mounting
Rod Tip Metal Fitting
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C85E10-20S |
C85E10-25S |
C85E10-50S |
C85E8-50S |
C85F10-10S |
C85F10-10T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Type of Auto Switch Mounting | Rod Tip Metal Fitting |
---|---|---|---|---|---|---|---|---|---|---|---|---|
52.89 € | 1 | 7 Days | Single Acting (Extruded) | 10 | 20 | 0.18~1.0 | Without magnet | None | None | None | ||
52.89 € | 1 | 7 Days | Single Acting (Extruded) | 10 | 25 | 0.18~1.0 | Without magnet | None | None | None | ||
53.48 € | 1 | 7 Days | Single Acting (Extruded) | 10 | 50 | 0.18~1.0 | Without magnet | None | None | None | ||
51.85 € | 1 | 7 Days | Single Acting (Extruded) | 8 | 50 | 0.22~1.0 | Without magnet | None | None | None | ||
52.63 € | 1 | 7 Days | Single Acting (Extruded) | 10 | 10 | 0.18~1.0 | Without magnet | None | None | None | ||
52.63 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 10 | 10 | 0.18~1.0 | Without magnet | None | None | None |