Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECS□ (LEJS40S2A-300)

Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECS□ LEJS40S2A-300

Product Details:

Manufacturer part number: LEJS40S2A-300

Brand: SMC

Price: 2,713.10

Delivery time: 26 Days


Technical Data:

Stroke: 300 mm

Max. Transportable Mass Range (Horizontal): 20.1 to 50.0 kg

Max. Transportable Mass (Horizontal): 30 kg

Max. Transportable Mass Range (Vertical): 2.1 to 5.0 kg

Max. Transportable Mass (Vertical): 5 kg


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEJS40S2A-300

Part Number
LEJS40S2A-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)

2,713.10 €

1 26 Days 30020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±201,20040Basic TypeAC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Noise Filters Not Provided Usage Environment Standard
Operating Temperature Range(°C) 5::40

This page is Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECS□, part number LEJS40S2A-300.
You can find the detail information about specifications and dimensions on part number LEJS40S2A-300.

Variation of this product

Part Number
LEJS40S2A-1000-R5A1H
LEJS40S2A-1000-R5A2
LEJS40S2A-1000-R5A2H
LEJS40S2A-300-R2A2
LEJS40S2A-300-R2A2H
LEJS40S2A-300-R5A1H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)

5,039.90 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5LECSA1-S1 (Pulse input type / positioning type)Without cable (Connector only)

5,061.01 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5LECSA2-S1 (Pulse input type / positioning type)Without cable

5,082.06 €

1 26 Days 1,00020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±2039040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)

3,887.04 €

1 26 Days 30020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±201,20040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)2LECSA2-S1 (Pulse input type / positioning type)Without cable

3,908.10 €

1 26 Days 30020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±201,20040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)2LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)

3,983.94 €

1 26 Days 30020.1 to 50.0302.1 to 5.0516Incremental105Not Provided201 to 300294160±201,20040Basic TypeAC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5LECSA1-S1 (Pulse input type / positioning type)Without cable (Connector only)

Tech Support