Stainless Steel-Plates with threaded studs (GN 2376)

Stainless Steel-Plates with threaded studs (GN 2376)
  • Volume Discount
Stainless Steel-Plates with threaded studs GN 2376 are designed as accessories for Stainless Steel-Multiple-joint hinges GN 7237 as well as hinges GN 235. They make additional threads, bolts, nuts and washers unnecessary during installation. This eliminates the labor-intensive pre-installation of such parts as well as the need to hold them in place during tightening or loosening.The Stainless Steel-Plates with threaded studs are fastened from the outside via through-holes in the housing wall or alternatively by welding to the inside of the wall. This results in effective protection against vandalism, and the outsides of the housing remain free of attachments that do not match the design or that should be avoided entirely in the interests of easy cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2376-NI-40-15-MT
2376-NI-40-25-MT
2376-NI-50-20-MT
2376-NI-50-30-MT
2376-NI-60-20-MT
2376-NI-60-30-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 l2 Height b d m s Weight
(kg)

7.12 €

1 Available 7 Days 401515M 52530.017

6.86 €

1 Available 7 Days 402515M 52530.019

8.62 €

1 Available 7 Days 502020M 63030.030

8.18 €

1 Available 7 Days 503020M 63030.033

11.18 €

1 Available 7 Days 602025M 83640.046

8.12 €

1 Available 7 Days 603025M 83640.052

Loading...

  1. 1

Basic information

Material NI, Stainless Steel Finish MT, matte, ground

Tech Support