ISO standard compliant thin cylinder double acting single rod C55 series (C55B20-5)

ISO standard compliant thin cylinder double acting single rod C55 series C55B20-5

Product Details:

Manufacturer part number: C55B20-5

Brand: SMC

Price: 41.68

Delivery time: 7 Days


Technical Data:

Cylinder I.D: D: 20 Ø

Stroke: L: 5 mm

Operating Temperature: -10~70 ℃

Operating Pressure: 0.05 to 1.0 MPa

Specifications: Without magnet


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C55B20-5

■ Auto switch: For details regarding connector types and pins, please see below.
Part Number
C55B20-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Rod Tip Shape Custom-made Specifications

41.68 €

1 7 Days 205-10~700.05 to 1.0Without magnet---Common for through holes and double-sided taps (Standard)Female rod endNone

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking NA
Valves NA

This page is ISO standard compliant thin cylinder double acting single rod C55 series, part number C55B20-5.
You can find the detail information about specifications and dimensions on part number C55B20-5.

Variation of this product

Part Number
C55B100-105M
C55B100-10M
C55B100-110M
C55B20-50
C55B20-50M
C55B20-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Rod Tip Shape Custom-made Specifications

232.50 €

1 26 Days 100105-10~700.03 to 1.0Without magnet---Common for through holes and double-sided taps (Standard)Male rod endNone

170.44 €

1 7 Days 10010-10~700.03 to 1.0Without magnet---Common for through holes and double-sided taps (Standard)Male rod endNone

235.77 €

1 26 Days 100110-10~700.03 to 1.0Without magnet---Common for through holes and double-sided taps (Standard)Male rod endNone

52.27 €

1 7 Days 2050-10~700.05 to 1.0Without magnet---Common for through holes and double-sided taps (Standard)Female rod endNone

52.27 €

1 7 Days 2050-10~700.05 to 1.0Without magnet---Common for through holes and double-sided taps (Standard)Male rod endNone

53.06 €

1 14 Days 2055-10~700.05 to 1.0Without magnet---Common for through holes and double-sided taps (Standard)Female rod endNone

Tech Support